Gripper for food packaging
![](/fileadmin/_processed_/7/1/csm_ZIM_BIL_SYS_KOMP5389-01-A__SALL__AIN__V1_5dff388b29.png)
Challenge
A customer was looking for a special gripper that can insert food packaging (cream cheese) into different layers in a box.
Solution
The gripper was equipped with long gripper fingers made of stainless steel. The gripper also features an XY compensation unit to compensate for position tolerances, wide-ranging pivoting drives to pivot the packaging individually and an active hold-down device to secure the packaging position.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 990 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 20 [mm] |
IP class | IP40 |
System weight | 90 [kg] |
Max. workpiece weight | 0.10 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components